Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
LX-SR-HD-AS-350 - ABS-Lock X-SR-HD-AS
Bill of material
LX-SR-HD-AS-350
ARTIKELID
Item Code
LX-SR-HD-AS-350
ARTIKELBEZ
Item Description
ABS-Lock X-SR-HD-AS
LANGTEXTDE
Information Text
Permanent Stainless Steel Fall Protection Anchor with base plate, especially for abseiling tested in accordance with EN795:2012, CEN / TS 16415:2017in cracked concrete and hollow core slabs!Concrete ≥ C45/55 (B55)(Anchorage point = Ø 42mm)for max. 3 persons for abseiling max. 1 personProtrusion = 350 mm For roof structures from 0 mm up to 200 mm thickness.Incl. consecutive serial number.Incl. fastening materials.Specially reinforced construction with Support Tubewith an optimum load distribution lever.
UEBERSTAND
Überstand
350 mm
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-x-sr-hd-as.html
ANWENDUNG
Application
Flat Roofs
MATERIAL
Material
Stainless Steel
BEFESTIGUNG
Attachment
hammered in
UNTERGRUND
Substructure
Concrete, Ripped Ceiling / Hollow Core
GTIN
4260486764575
COMCODE
Commodity Code
73089098
VPE
Unit
piece
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models