Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
LX1502C, LX1502CP, LX1502CG, LX1502CPG, LX1502C-MX, LX1502CP-MX, LX1502CF, LX1502CPF, LX1502CB, LX1502CPB, LX1502CFB, LX1502CPFB, LX1502CGB, LX1502CPGB, LX1502CB-MX, LX1502CPB-MX - Single Axis Actuator LX15 Cover
Bill of material
LX1502C-B1-A1525-75
PN
Part Number
LX1502C-B1-A1525-75
TS
Type Selection
NOB
No. of Blocks
B1
MA
Motor Adapter Plate
BL
L Base Length Selection
mm
A
A (Mounting Hole Dimension)
12.5 mm
P
P (Mounting Hole Dimension)
50 mm
B
B (Mounting Hole Dimension)
12.5 mm
PITCH
No. of Pitches
1
NOH
No. of Mounting Holes (N)
4
TD
Thread Dia.
5 mm
LEAD
Lead
2 mm
ALT1
Sensor Sets
F8A
GX-F8A (ON when near) Qty.
F8B
GX-F8B (ON when away) Qty.
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели