Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LX4510 / LX4520 -(G, MX, F, B, FB, GB, B-MX / P, PG, P-MX, PF, PB, PFB, PGB, PB-MX) - Single Axis Actuator LX45 Standard
Bill of material
LX4510-B1-A4538-340
PN
Part Number
TP
Type Selection
TS
Type Selection
TYS
Type Selection
NOB
No. of Blocks
MA
Motor Adapter Plate
BL
L Base Length Selection
mm
A
A (Mounting Hole Dimension)
70 mm
P1
P1 (Mounting Hole Dimension)
100 mm
P2
P2 (Mounting Hole Dimension)
100 mm
PITCH
No. of Pitches
2
NOH
Number of Holes (N)
6
TD
Thread Dia.
15 mm
LEAD
Lead
mm
TPA
1"
ALT1
Sensor Sets
F8A
GX-F12A (ON when near) Qty.
F8B
GX-F12B (ON when away) Qty.
SQ
Sensor Qty.
SP
Sensor Mounting Position
MOTOR
Motor Option
MLDIR
Motor Line Direction
BTC
Body Transparent Cover
MTC
Motor Transparent Cover
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models