Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LXF2605, LXF2610, LXF2605G, LXF2610G, LXF2605P, LXF2610P, LXF2605PG, LXF2610PG - Single Axis Actuator LXF26 Full Cover
Bill of material
LXF2605-B1-A2625-150
PN
Part Number
TS
Type Selection
NOB
No. of Blocks
B1
MA
Motor Adapter Plate
BL
L Base Length Selection
mm
STROKE
Effective Stroke
67 mm
A
A (Mounting Hole Dimension)
35 mm
P
P (Mounting Hole Dimension)
80 mm
B
B (Mounting Hole Dimension)
35 mm
PITCH
No. of Pitches
1
NOH
No. of Mounting Holes (N)
4
LEAD
Lead
mm
ALT1
Sensor Sets
F8A
GX-F8A (ON when near) Qty.
F8B
GX-F8B (ON when away) Qty.
SQ
Sensor Qty.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models