Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
LXHA, PLXHA, SLXHA - Hexagonal Cantilever Pins - Bolt Mount - Retaining Ring Type
Bill of material
LXHA16-2-F10
PN
Part No.
MAT
Material
ST
Surface Treatment
NO
No.
D
mm
DTOL
D Tolerance g6
mm
ALT4
Y Dimension
YC
YC 0.1mm Increment
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
ALT1
Y Dimension Tolerance
ALT2
Additional Inlay
APC
0 mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
AA
a
mm
B
mm
C
(C)
mm
DD
d Reference
mm
DDTOL
d Tolerance
mm
MM
m
mm
NN
n
mm
ALT3
Additional Straight Slot Groove
N
0.0 mm
V
0.0 mm
ALT5
Retaining Ring Set
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models