Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LXM2001C, LXM2005C - Motor Driven Single Axis Actuators LX20 Cover Type
Bill of material
LXM2001C-A1E-AM10E-3-2-R-100
PN
Part Number
LEAD
Lead
mm
MS
Manufacturer Selection
MTS
Motor Type Selection
MOT
Motor
AC Servo
MOTPN
Motor Manufacturer Part Number
HG-KR053
OT
Output/Type
50W
BR
Brake
None
MASSM
Motor Mass
0.34 kg
ADS
Amplifier/Driver Selection
PS
Power Supply
AC200V
MPN
Manufacturer Part Number
MR-J4-10A
CA
Cable
NOS
Number of Sensors
SRP
Sensor and Rail Position
BL
L Base Length 50mm Increment
mm
STROKE
Effective Stroke
30 mm
A
A (Mounting Hole Dimension)
20 mm
P
P (Mounting Hole Dimension)
60 mm
PITCH
No. of Pitches
1
NOH
No. of Holes (N)
4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models