Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LXZ - Adjustable Mechanism
Bill of material
LXZ-66-C12-B
CN
Catalog Number
D
Diameter D
66 mm
C
Diameter C H7
mm
B1
Width b P9
mm
T
Height t +0.1 ~ 0
mm
D1
Diameter d
52 mm
H
Height h
53 mm
S
Height s
9 mm
LC
Height Lc
37 mm
PCS
Length Pcs 0 ~ -0.2
55 mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models