Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
LY12A - Circular cutting punches with cylindrical head DIN 9844 - form A
Bill of material
VEITH-Cutting punch LY12A-2x71
VB
Designation
Cutting punch
KB
Short designation
LY12A
D1
Cutting-Ø h6
mm
D2
Head-Ø -0.1
3.6 mm
H
Head height +0.2
4 mm
RK
Radius +0.1
0.2 mm
AUSWAHL
L
Total length +0.5
mm
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
52 ± 3 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models