Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Veith
Description
LY12B - Circular cutting punches with cylindrical head DIN 9844 - form B
Bill of material
VEITH-Cutting punch LY12B-5x4x71
VB
Designation
Cutting punch
KB
Short designation
LY12B
D1
Shank-Ø h6
mm
D2
Cutting-Ø h6
mm
Enter value for D2
Cutting-Ø h6
mm
cm
inch
ft
D3
Head-Ø -0.1
mm
H
Head height +0.2
4.0 mm
RK
Radius - head +0.1
mm
RS
Radius - shank
13 mm
AUSWAHL
Standard / extended range
L2
Punch cutting length
mm
L1
Total length +0.5
mm
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
52 ± 3 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models