Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LYSC-N-SSC - Captive Washer and Captive Screw Set for Pull
Bill of material
LYSC-12-N-SSC-M5-16
CN
Catalog Number
D
Diameter D
mm
M
Thread M
M5
D1
Diameter d
4.2 mm
E
Dimension e
mm
A
Diameter A
mm
T
Height T
mm
S
Height s
mm
L
Dimension L
mm
LM
Dimension Lm
6 mm
DD1
Diameter D1
8.5 mm
L1
Dimension L1
5 mm
B
Dimension b
4 mm
DC
Dimension dc
3.9 mm
MASS
Mass
g
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD