Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Veith
Description
LZ22EO - Cutting punches ISO 8020 with ejector with oblong shape - form FO
Bill of material
VEITH-Cutting punch LZ22EO-10x4.5x4.51x71
VB
Designation
Cutting punch
KB
Short designation
LZ22EO
D1
Shank-Ø m5
mm
D2
Head-Ø -0.25
mm
H
Head height +0.25
5 mm
RK
Radius - head +0.1
mm
AUSWAHL
Standard / extended range
A
Cutting length ±0.01
mm
Enter value for A
Cutting length ±0.01
mm
cm
inch
ft
B
Cutting length ±0.01
mm
Enter value for B
Cutting length ±0.01
mm
cm
inch
ft
RS
Radius - shank
13 mm
L2
Punch cutting length +0.5
mm
L1
Total length +1
mm
VERSION
Locking device
D3
for dowel-Ø
mm
F
Distance - locking device +0.01
mm
W
Angle
Grad
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
52 ± 5 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models