Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Siemens Industry
Description
LZS:MT78750 - Standard all-or-nothing relay
Bill of material
LZS:MT78750
PREVIEW
DESCSHORT
Short Description
Plug-in base for mounting, 11-pole round width 38 mm
DESCLONG
Long Description
Plug-in socket for fastening to standard mounting rail 11-pole round Overall width 38 mm SIRIUS relays - one range for every application.
INTNO
International product number
040892618969
SUPPLIERALTNO
Alternative product number
LZS:MT78750
MANUID
Product number of the Manufacturer
LZS:MT78750
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
PLUG-IN BASE FOR MOUNTING
PRODUCT_STATUS
discontinued product
AAP377
Number of changers
0
AAP546
Number of making contacts
0
BAG975
Protection type IP
IP20
AAP365
Number of breaking contacts
0
BAF016
Width
38 mm
BAD132
Complete device with socket base
Yes
BAB577
Depth
62 mm
BAD551
Contacts, forced present
No
BAA020
Height
26 mm
BAD831
Design of electrical connection
Screw connection
AAU734
Manufacturer product description
Plug-in socket for fastening to standard mounting rail 11-pole round Overall width 38 mm
AAO663
GTIN
4011209674806
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
RO
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
2D
Modèles CAO générés