Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
LZS:PT5D5S15 - Standard all-or-nothing relay
Bill of material
LZS:PT5D5S15
PREVIEW
DESCSHORT
Short Description
Plug-in relay complete unit 115 V AC, 4 change-over contacts LED module red base
DESCLONG
Long Description
Plug-in relay complete unit 4 W, 115 V AC LED module red Socket with logic isolation Spring-type terminal (push-in) Coupling relay with plug-in relay SIRIUS LZS for galvanic isolation, contact multiplication, and switching small loads and as a means of switching potential.The coupling relays feature wiring without tools and vibration-proof connection thanks to push-in spring-loaded terminals. Bases with logical separation enable easy wiring. The switching capacity has been tested according to A-15 and DC-13. Thanks to hard gold plated contacts, optimal interaction with electronic controls is ensured.Devices are available as complete units or as single modules in the designs RT, PT and MT, with or without logical separation, in various coil voltages as well as with screw-type or push-in terminals.Extensive accessories are available such as plug-in base, holding/ejection bracket, wiring bracket and LED modules.SIRIUS relays - one range for every application.
INTNO
International product number
804766383670
SUPPLIERALTNO
Alternative product number
LZS:PT5D5S15
MANUID
Product number of the Manufacturer
LZS:PT5D5S15
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
PLUG-IN RELAY COMPACT UNIT
BAA303
Power loss, static, current-independent [Pls]
1 W
AAP377
Number of changers
4
AAP546
Number of making contacts
0
BAG975
Protection type IP
IP20
AAP365
Number of breaking contacts
0
BAF016
Width
28 mm
BAD132
Complete device with socket base
Yes
BAB717
Design of drive polarity
poled
BAB577
Depth
79 mm
BAD551
Contacts, forced present
No
BAA020
Height
98 mm
BAD831
Design of electrical connection
Screw/spring connection
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Plug-in relay complete unit 4 W, 115 V AC LED module red Socket with logic isolation Spring-type terminal (push-in)
AAO663
GTIN
4011209674530
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85364900
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models