Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
LZS:PT78742 - Standard all-or-nothing relay
Bill of material
LZS:PT78742
PREVIEW
DESCSHORT
Short Description
Plug-in base for PT relay 4 change-over contacts
DESCLONG
Long Description
Plug-in socket for PT relay 4 changeover contacts with logic isolation screw terminal SIRIUS relays - one range for every application.
INTNO
International product number
754554951126
SUPPLIERALTNO
Alternative product number
LZS:PT78742
MANUID
Product number of the Manufacturer
LZS:PT78742
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
PLUG-IN BASE FOR PT-RELAY
AAP377
Number of changers
0
AAP546
Number of making contacts
0
BAG975
Protection type IP
IP20
AAP365
Number of breaking contacts
0
BAF016
Width
27 mm
BAD132
Complete device with socket base
Yes
BAB717
Design of drive polarity
poled
BAB577
Depth
61 mm
BAD551
Contacts, forced present
No
BAA020
Height
77 mm
BAD831
Design of electrical connection
Screw connection
AAU734
Manufacturer product description
Plug-in socket for PT relay 4 changeover contacts with logic isolation screw terminal
AAO663
GTIN
4011209674851
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
CN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models