Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
M.1053-P-SST - ELESA-Offset tubular handles
Bill of material
Offset tubular handles M.1053 P/30-395-SST(395)
CODE
Code
DESCRIPTION
Description
DIM01
d2
30 mm
DIM02
fmax.±1
mm
Enter value for DIM02
fmax.±1
mm
cm
inch
ft
DIM03
f1
37.5 mm
DIM04
L
mm
DIM05
d
8.5 mm
DIM06
h
68.5 mm
DIM07
h1
50 mm
DIM08
h2
17.5 mm
DIM09
l
42 mm
DIM10
l1 max.
mm
DIM11
l2
75 mm
DIM12
l3
56 mm
DIM13
l4
27 mm
DIM14
F1
N
DIM15
F1
N
DIM16
F2
N
DIM17
F2
N
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models