Catalog navigation
Seleção de modelos em CAD
Available products: 24
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.1053 P - Offset tubular handles with movable handle shank
Bill of material
Offset tubular handles with movable handle shank M.1053 P/30-700-AN-BK(650)
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
f±1
mm
Enter value for DIM01
f±1
mm
cm
inch
ft
DIM02
f1
37.5 mm
DIM03
L
mm
DIM04
d
8.5 mm
DIM05
H
68.5 mm
DIM06
H1
50 mm
DIM07
h2
17.5 mm
DIM08
l
42 mm
DIM09
l1
mm
DIM10
L2
75 mm
DIM11
l3
56 mm
DIM12
l4
27 mm
DIM13
d2
30 mm
DIM14
F1
N
DIM15
F2
N
DIM16
F3
N
DIM17
F4
N
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD