Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.1066 BM-CLEAN - Tubular handles (back mounting)
Bill of material
Tubular handles (back mounting) M.1066 BM/30-300 CLEAN
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
F
mm
DIM02
L
mm
DIM03
? d G7
M8
DIM04
H
75 mm
DIM05
h1
60 mm
DIM06
l
18 mm
DIM07
l1
mm
DIM08
l2
30 mm
DIM09
d2
30 mm
DIM10
p
15 mm
DIM11
F2
N
DIM12
F2
N
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models