Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.2000-SWM-F5 - Handles with monostable electrical switch
Bill of material
Handle with monostable electrical switch M.2000/180-SWM-1NC+1NO-RGY-F5
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
212.5 mm
DIM02
f±1
180 mm
DIM03
d
M6
DIM04
f1
29 mm
DIM05
h
70 mm
DIM06
h1
65 mm
DIM07
B
24 mm
DIM08
b1
35 mm
DIM09
l1
113 mm
DIM10
l2
20 mm
DIM11
p
12 mm
DIM12
F1
700 N
DIM13
F2
2000 N
DIM14
F1
7 J
DIM15
F2
6 J
WEIGHT
Weight
560 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    EBR. - Bridge handle
    Elesa+Ganter
    M.2000 - Bridge handle
Previews
3D
Dimension
2D
Download CAD models