Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
M.343-FM-SOFT - ELESA-Bridge handles
Bill of material
ELESA-Bridge handles M.343 FM/150 B-6-SOFT-C6
CODE
Code
DESCRIPTION
Description
DIM01
L
148 mm
DIM02
f±0.5
132 mm
DIM03
d
6.4 mm
DIM04
d1
10.5 mm
DIM05
h
53 mm
DIM06
h1
8.5 mm
DIM07
h2
23.5 mm
DIM08
B
16 mm
DIM09
l1
26 mm
DIM10
F1
x N
DIM11
F2
x N
DIM12
L1
x J
DIM13
L2
x J
WEIGHT
Weight
70 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models