Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa
Description
M.343-SOFT - ELESA-Bridge handles
Bill of material
ELESA-Bridge handles M.343/150 B-M6-SOFT-C24
CODE
Code
DESCRIPTION
Description
DIM01
L
148 mm
DIM02
f±0.5
132 mm
DIM03
d
mm
DIM04
h
53 mm
DIM05
B
16 mm
DIM06
l1
26 mm
DIM07
p
13 mm
DIM08
F1
x N
DIM09
F2
x N
DIM10
L1
x J
DIM11
L2
x J
WEIGHT
Weight
x g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models