Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-3ALU-4 - Barb Elbow For Soft Tubing
Bill of material
M-3ALU-4
T
M3x0.5
MODEL
Model
M-3ALU-4
H
Width across flats
5 mm
A
10.3 mm
B
7.8 mm
C
5.3 mm
D
1.2 mm
E
1.8 mm
F
2.5 mm
G
2.5 mm
I
9.5 mm
J
5 mm
EA
Effective area
0.6 mm^2
CNSMASSEXACT
Mass
0.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models