Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
M.478 - ELESA-Bridge handle
Bill of material
Bridge handle M.478/150-6
CODE
Code
37451
DESCRIPTION
Description
M.478/150-6
DIM01
L
173 mm
DIM02
f
150±0.5 mm
DIM03
d
6 mm
DIM04
h
52.5 mm
DIM05
h1
9 mm
DIM06
B
8 mm
DIM07
l
23 mm
DIM08
l1
113 mm
DIM09
F1
1800 N
DIM10
F2
4500 N
DIM11
L1
18 J
DIM12
L2
8 J
WEIGHT
Weight
46 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models