Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.479 - Bridge handle
Bill of material
Bridge handle M.479/150-8-C6
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
173 mm
DIM02
F
132±0.5
DIM03
d4
DIM04
d
mm
DIM05
d1
mm
DIM06
h
52.5 mm
DIM07
h1
mm
DIM08
h2
mm
DIM09
B
9 mm
DIM10
l
23 mm
DIM11
l1
113 mm
DIM12
p
mm
DIM13
F1
2100 N
DIM14
F2
2600 N
DIM15
L1
15 J
DIM16
L2
7 J
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models