Catalog navigation
CAD model selection
Selectable products: 65
HELP_VARIABLE
Company
Special Springs
Description
M 50 TBM2 - Mini cylinders
Bill of material
M50-025-A-BU-TBM2
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
12 mm
RD
Rod Diameter
6 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
S
Surface
0.28 cm^2
MAXSPEED
Maximum speed
1.8 m/s
SPM
Strokes/minute
Cicli / minuto
W
Weight
Kg
E
Variabile Easy manifold
0
SEALEM
Codice guarnizione Easy Manifold
-
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    M 90 TBI - Mini cylinders
    Special Springs
    ML 1800 - Maximum force, rod sealed
    Special Springs
    NE 16x2 - Gas ejectors
    Special Springs
    M 50 - Mini cylinders
    Special Springs
    M 50 TEM - Mini cylinders
    Special Springs
    NE 16x1.5 - Gas ejectors
    Special Springs
    RV 500 - Minimum height, maximum force
Previews
3D
Dimension
2D
Download CAD models