Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
M/59 - Morsetto serrafilo
Bill of material
6319015
CODE
code
MOD
Modello
M/59
A
16 mm
D
4 mm
D1
M 4
E
19 mm
F
13 mm
S
2.5 mm
G
24.5 mm
L
59 mm
COLORE
COLOUR
COULEUR
MAT
Materiale
Tecnopolimero. Corpo in ottone nichelato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models