Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
M.643R - ELESA-Bridge handles
Bill of material
Bridge handles M.643R/200 B-M8
CODE
Code
37353
DESCRIPTION
Description
M.643R/200 B-M8
DIM01
L
196 mm
DIM02
f
179±1 mm
DIM03
d6H
M8
DIM04
h
45 mm
DIM05
B
15 mm
DIM06
l
27 mm
DIM07
p
13 mm
DIM08
F1
4000 N
DIM09
F2
3500 N
DIM10
L1
25 J
DIM11
L2
25 J
WEIGHT
Weight
118 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models