Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
M.743 - ELESA-Inclined handles
Bill of material
Inclined handles M.743/190 B-M6
CODE
Code
DESCRIPTION
Description
DIM01
L
176 mm
DIM02
f
mm
DIM02X
160 mm
DIM03
d6H
DIM04
f1
21.5 mm
DIM05
h
53.5 mm
DIM06
h1
36.5 mm
DIM07
l
26 mm
DIM08
l1
34 mm
DIM09
l2
31.5 mm
DIM10
p
mm
DIM11
F1
2300 N
DIM12
F2
2100 N
DIM13
F3
1500 N
DIM14
L1
19 J
DIM15
L2
16 J
DIM16
L3
13 J
WEIGHT
Weight
94 g
NDM
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models