Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
M.990 - ELESA-Guard safety handles
Bill of material
Guard safety handles M.990/115 EH-6-C3
CODE
Code
DESCRIPTION
Description
DIM01
L
115 mm
DIM02
f
95.5 mm
DIM03
d
6.5 mm
DIM04
s
10 mm
DIM05
h
35 mm
DIM06
h1
15 mm
DIM07
h2
6 mm
DIM08
c
37.5 mm
DIM09
I
19 mm
DIM10
I1
75.5 mm
DIM11
I2
9.5 mm
DIM12
F1
900 N
WEIGHT
Weight
33 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models