Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
Spraying Systems
Description
M Series Compact - Nozzles
Bill of material
1/4M-2
PN
SalesPart
IC
Inlet Connection Size
1/4
TT
Male/Female
Male
THD
Thread Type
NPT
CS
Capacity Size
MAT
Materials
SA
Spray Angle
Fine Spray
EOD
Equiv Orifice Diam
Inch
FR30
Flow Rate (gallons per hour) at 30 psi
FR40
Flow Rate (gallons per hour) at 40 psi
FR60
Flow Rate (gallons per hour) at 60 psi
FR100
Flow Rate (gallons per hour) at 100 psi
FR200
Flow Rate (gallons per hour) at 200 psi
FR300
Flow Rate (gallons per hour) at 300 psi
FR500
Flow Rate (gallons per hour) at 500 psi
FR700
Flow Rate (gallons per hour) at 700 psi
FR1000
Flow Rate (gallons per hour) at 1000 psi
SA40
Spray Angle at 40 psi
SA80
Spray Angle at 80 psi
SA300
Spray Angle at 300 psi
L
0.85 Inch
S1
0.56 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models