Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 A-cod 5-pol st/st m/f PUR 4.0m Can
Bill of material
HARTING 21347875572040
MANUID
Product number of the Manufacturer
21347875572040
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 4 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 4 m
MANUTYPEDESC
Manufacturer Type Description
M12 A-cod 5-pol st/st m/f PUR 4.0m Can
SUPPLIERALTNO
Alternative product number
21 34 787 5572 040
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAO057
Product type
M12 A-cod 5-pol st/st m/f PUR 4.0m Can
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part