Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
M12 A-Code Male R/A Pigtail
Bill of material
1-2273100-2
PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
M12 x 1.0 angled plug pigt shld A
ASSEMBLYTYPE
Assembly Type
Pigtail
CONNECTORTYPE
Connector Type
Plug
CABLEASSEMBLYTYPE
Cable Assembly Type
M12 Pigtail
SHIELDED
Shielded
Yes
PRODUCTTYPE
Product Type
Cable Assembly
CABLETYPE
Cable Type
LED
Without
NUMBEROFPOSITIONS
Number of Positions
5
KEYING
Keying
A
CONFIGURATION
Configuration
Single Ended
OPERATINGVOLTAGEVDC
Operating Voltage
60 VDC
OPERATINGVOLTAGEVAC
Operating Voltage
60 VAC
CABLEJACKETCOLOR
Cable Jacket Color
Gray
INSULATIONMATERIAL
Insulation Material
WIRECOLOR
Wire Color
Brown, White, Blue, Black, Gray
CONNECTORCOLOR
Connector Color
Blue
CONTACTCURRENTRATINGA
Contact Current Rating
4 A
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M12 x M12
MOUNTINGANGLE
Mounting Angle
Right Angle
HOUSINGMATERIAL
Housing Material
Plastic
WIRESIZEMM2
Wire Size
.326 mm2
WIRESIZEAWG
Wire Size
22 AWG
CABLEASSEMBLYLENGTHMM
Cable Assembly Length
mm
OVERALLOUTSIDECABLEDIAMETERMM
Overall Outside Cable Diameter
5.9 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
M8M12APPLICATIONTYPE
M8M12 Application Type
SensorActuator
PACKAGINGQUANTITY
Packaging Quantity
1Carton
PACKAGINGMETHOD
Packaging Method
Box
FIELDSERVICEABLE
Field Serviceable
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    M12 A-Code Male R/A Single Ended Cable
    TE Connectivity
    M12 A-Code MR-FS Double Ended Cable
    TE Connectivity
    M12 A-Code Male Straight Pigtail
    TE Connectivity
    Sensor Cable Assemblies
    TE Connectivity
    M12 A-Code MS-FS Double Ended Cable
    TE Connectivity
    M12 A-Code MS-FR LED Double Ended Cable
    TE Connectivity
    M12 A-Code MR-FR Double Ended Cable
    TE Connectivity
    M12 A-Code Female R/A Pigtail
Previews
3D
2D
Download CAD models