You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Alle Kataloge
Geometrische Suche
Skizzensuche
Variablen-Suche
Zertifizierte Kataloge
Nach Kategorien
Nach Ländern
Nach Standard
Unterstützte Katalogsprachen:
Deutsch
English
English (United States)
HARTING 21348700484030
HARTING
Circular connectors
Cable side
Cable assemblies M12
Powered by
CAD-Modellauswahl
{harting_qs/5/48/222/16205.prj},{NB=21348700484030},{MANUID=21348700484030},{AAB762=3},{AAT080=4},{BAB392=0},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/a5/60/6f21348700491xxx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m},{MANUTYPEDESC=M12 Cable Assembly A-cod ang/- m/- 3m},{SUPPLIERALTNO=21 34 870 0484 030},{MANUNAME=HARTING},{DELTIME=49},{AAB225=M12, A-coding, Female, angled},{AAB379=M12, A-coding, Female (socket), Angled},{AAB418=M12, A-coding, Female, Angled},{AAC076=A-coded},{AAD251=PUR (polyurethane)}
Bitte wählen Sie das gewünschte Produkt anhand der technischen Kriterien aus. Änderbare Werte sind mit einem Tabellenicon markiert. Mit einem Klick auf das Icon können Sie die Auswahl zurücksetzen
Zum Teilevergleich hinzufügen
Auswählbare Produkte: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod ang/- m/- 3m
Bill of material
HARTING 21348700484030
MANUID
Product number of the Manufacturer
21348700484030
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly A-cod ang/- m/- 3m
SUPPLIERALTNO
Alternative product number
21 34 870 0484 030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB225
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, angled
AAB379
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Angled
AAB418
Design of the electrical connection (head 1)
M12, A-coding, Female, Angled
AAB762
Length of the preassembled line
3
m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PUR (polyurethane)
AAO057
Product type
M12 Cable Assembly A-cod ang/- m/- 3m
AAT080
Pole number
4
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
AAW073
Conductor cross section (AWG), max.
4x 0.34 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
BAB378
Color of coat
Black
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
CAD-Modelle herunterladen
Mit diesem Teil sind keine Aktionen verknüpft
Generiere PDF-Datenblatt
Angebotsanfrage