카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod st/- f/- 0,5m
Bill of material
HARTING 21348500592005
MANUID
Product number of the Manufacturer
21348500592005
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly A-cod st/- f/- 0,5m
SUPPLIERALTNO
Alternative product number
21 34 850 0592 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB225
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, straight
AAB379
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Straight
AAB418
Design of the electrical connection (head 1)
M12, A-coding, Female, Straight
AAB762
Length of the preassembled line
0.500 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PUR (polyurethane)
AAO057
Product type
M12 Cable Assembly A-cod st/- f/- 0,5m
AAT080
Pole number
5
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m
AAW073
Conductor cross section (AWG), max.
5x 0.34 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.5 m
BAB378
Color of coat
Black
BAB392
certificate/approval
CE
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.