Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod st/- m/- 3,0m
Bill of material
HARTING 21348400585030
MANUID
Product number of the Manufacturer
21348400585030
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly A-cod st/- m/- 3,0m
SUPPLIERALTNO
Alternative product number
21 34 840 0585 030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB225
Arrangement of the cable lead-in, head 1
M12, A-coding, Male, straight
AAB379
Type of plug-in contact, head 1
M12, A-coding, Male (plug), Straight
AAB418
Design of the electrical connection (head 1)
M12, A-coding, Male, Straight
AAB762
Length of the preassembled line
3 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PVC
AAO057
Product type
M12 Cable Assembly A-cod st/- m/- 3,0m
AAT080
Pole number
5
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
AAW073
Conductor cross section (AWG), max.
5x 0.34 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
BAB378
Color of coat
Grey
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    ICONN Systems
    iMATE 23 Circular Plastic Connector Plug - IP67 Overmold
    HARTING
    M12 Cable Assembly A-cod st/- m/- 2,0m
    HARTING
    M12 PP X-coded RJ45 cable assy Cat6a,5m
    HARTING
    M12 Cable Assembly A-cod st/- m/- 10,0m
    HARTING
    M12 Cable Assembly A-cod st/- m/- 5,0m
    HARTING
    M12 Cable Assembly A-cod st/st m/f 10,0m
    HARTING
    M12 Cable Assembly A-cod st/- m/- 7,5m
    HARTING
    M12 Cable Assembly A-cod st/- m/- 1,5m
Anteprime
3D
Dimensione
2D
Download modelli CAD