Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod st/st m/f 1,0m
Bill of material
HARTING 21348485383010
MANUID
Product number of the Manufacturer
21348485383010
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly A-cod st/st m/f 1,0m
SUPPLIERALTNO
Alternative product number
21 34 848 5383 010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO057
Product type
M12 Cable Assembly A-cod st/st m/f 1,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part