Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly B-cod st/- m/- 7,5m
Bill of material
HARTING 21348800486075
MANUID
Product number of the Manufacturer
21348800486075
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly B-cod st/- m/- 7,5m
SUPPLIERALTNO
Alternative product number
21 34 880 0486 075
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
M12 Cable Assembly B-cod st/- m/- 7,5m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 Cable Assembly A-cod st/- f/- 1,0m
    HARTING
    M12 A-coded Cable Assembly
    HARTING
    M12 Cable Assembly A-cod st/- f/- 1,0m
    HARTING
    M12 Cable Assembly A-cod st/- f/- 5,0m
    HARTING
    M12 Cable Assembly A-cod st/- f/- 5,0m
    HARTING
    M12 Cable Assembly B-cod an/- f/- 5,0m
    HARTING
    M12 Cable Assembly A-cod st/- f/- 10,0m
    HARTING
    M12 Cable Assembly A-cod st/- f/- 2,0m
    HARTING
    M12 A-coded Cable Assembly
    HARTING
    M12 A-coded Cable Assembly
    HARTING
    M12 Cable Assembly A-cod st/- f/- 1,0m
    HARTING
    M12 Cable Assembly A-cod an/- f/- 5,0m
    HARTING
    M12 Cable Assembly A-cod st/- f/- 3,0m
    HARTING
    M12 Cable Assembly A-cod an/- f/- 1,5m
Previews
3D
Dimension
2D
Download CAD models