Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly D-cod an/- m/- 0,4m
Bill of material
HARTING 21349400405004
MANUID
Product number of the Manufacturer
21349400405004
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.4 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 0.4 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly D-cod an/- m/- 0,4m
SUPPLIERALTNO
Alternative product number
21 34 940 0405 004
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAO057
Product type
M12 Cable Assembly D-cod an/- m/- 0,4m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Сваляне на CAD модели