You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
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
CAD Modeli
Login
Kayıt
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Variable Search
Sertifikalı kataloglar
Kategoriye göre
Ülkeye göre
By Standards
Uygun katalog dilleri:
Deutsch
English
English
HARTING 09488000011020
HARTING
Circular connectors
Cable side
Cable assemblies M12
Powered by
CAD Model seçimi
{harting_qs/5/48/222/7438.prj},{NB=09488000011020},{MANUID=09488000011020},{QUANTITYMIN=10},{QUANTITYINT=2},{CTN=85444290},{PREVIEW=../../../_pool_/8a/23/be09488000011xxx_.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 2 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 2 m},{MANUTYPEDESC=M12 D-cod 4-pol an/- m/- Rail 2.0m},{SUPPLIERALTNO=09 48 800 0011 020},{MANUNAME=HARTING},{DELTIME=99},{AAO057=M12 D-cod 4-pol an/- m/- Rail 2.0m},{AAO742=Circular connectors},{COO=RO},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=255},{AAO676=09 48 800 0011 020}
Lütfen teknik kritere göre istenen ürünü seçin. Seçilebilir nitelikler tabloda vurgulanmıştır. Seçim tablo ikonu veya değer tıklanarak sıfırlanabilir
Add for comparison
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol an/- m/- Rail 2.0m
Bill of material
HARTING 09488000011020
MANUID
Product number of the Manufacturer
09488000011020
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, for railway applications, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
M12 D-cod 4-pol an/- m/- Rail 2.0m
SUPPLIERALTNO
Alternative product number
09 48 800 0011 020
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
99
AAO057
Product type
M12 D-cod 4-pol an/- m/- Rail 2.0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur
Fiyat talebi