Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol st/st m/m Rail 0.5m
Bill of material
HARTING 09482222011005
MANUID
Product number of the Manufacturer
09482222011005
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, for railway applications, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
M12 D-cod 4-pol st/st m/m Rail 0.5m
SUPPLIERALTNO
Alternative product number
09 48 222 2011 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAO057
Product type
M12 D-cod 4-pol st/st m/m Rail 0.5m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 D-cod 4-pol st/st m/m PUR 16m
Previews
3D
Dimension
2D
Download CAD models