Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-Flanschstecker mit Litze,5pol,B-kod.
Bill of material
HARTING 21033391301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033391301
DESCSHORT
Short Description
Panel feed through, With conductors, for front mounting, ‌20 cm
DESCLONG
Long Description
Panel feed through, With conductors, for front mounting, ‌20 cm
MANUTYPEDESC
Manufacturer Type Description
M12-Flanschstecker mit Litze,5pol,B-kod.
SUPPLIERALTNO
Alternative product number
21 03 339 1301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
150
AAC076
Coding (head 1)
B-coded
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP67, mated condition
AAC202
Material of the contact coat
Au over Ni, Mating side
AAF726
rated current
4 A
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Male
BAA039
max. operating ambient temperature
85 °C
BAA419
Cross section of conductor
0.25 mm²
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAH005
rated voltage
60 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models