Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M12 Inductive, E1, stainless steel, cable
Bill of material
ICS12L50F04POB2E1
CODE
Code
MTYP
Mounting type
SWDIS
Switching distance
mm
SWOUT
Switching output
INT
Interface
-
PWDC
Rated voltage DC
8÷60 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
15 mA
CON
Connection type
PUR cable
LDUMP
Load dump protection
DIN ISO 7637-2/SAE J1113-11 load dump, degree of severity 4
CERT
Certification
E1 type, CE, cULus
HOU
Housing type
M12, cylindric, stainless steel AISI 304
DIM1
Diameter
12 mm
DIM2
Lenght
mm
IP
IP rating
IP67, IP68, IP69K
TMP
Operating temperature
-40°÷+85°C/-40°÷+185°F C°/°F
DS
Datasheet
ICS_E1_DS_EN.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models