Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 L-coded Cable Assembly 1m
Bill of material
HARTING 2133A7A8523010
MANUID
Product number of the Manufacturer
2133A7A8523010
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
M12 L-coded Cable Assembly 1m
SUPPLIERALTNO
Alternative product number
21 33 A7A 8523 010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
95
AAO057
Product type
M12 L-coded Cable Assembly 1m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    1 xRSV M12 D kodiert gerade umspritzt 2m
    HARTING
    M12 A-cod 8-pol st/- m/- PVC 0.3m
Previews
Download CAD models
No generation actions are associated with this part