Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 L-coded Cable Assembly 5m
Bill of material
HARTING 2133A700518050
MANUID
Product number of the Manufacturer
2133A700518050
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
M12 L-coded Cable Assembly 5m
SUPPLIERALTNO
Alternative product number
21 33 A70 0518 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
95
AAO057
Product type
M12 L-coded Cable Assembly 5m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 Cable Assembly A-cod st/st m/f 0,6m
    HARTING
    M12 Cable Assembly A-cod st/st m/f 2,0m
    HARTING
    HPP V4 USB 2.0 PCB, 2x USB B-B straight
    HARTING
    HPP V4 USB 2.0 PCB, 2x USB B-B angled
    PHOENIX CONTACT
    2811271 - IFS-USB-PROG-ADAPTER
    HARTING
    M12 Cable Assembly A-cod st/st m/f 3,0m
    HARTING
    M12 Cable Assembly B-cod st/- f/- 1,0m
Previews
Download CAD models
No generation actions are associated with this part