Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
M12-Screw-4P-SCOD-F-STR
Bill of material
HARTING 6102201020400
MANUID
Product number of the Manufacturer
6102201020400
DESCSHORT
Short Description
Cable connector, Straight, S-coding, Screw termination, Polyamide (PA), Copper alloy, Gold plated, Conductor cross-section: 2.5 mm²
DESCLONG
Long Description
Cable connector, Straight, S-coding, Screw termination, Polyamide (PA), Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², Rated current: ‌12 A, Polyamide (PA), Screw locking, Degree of protection: IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12-Screw-4P-SCOD-F-STR
SUPPLIERALTNO
Alternative product number
61 02 201 0204 00
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAC076
Coding (head 1)
S-coding
AAC108
Degree of protection (IP), mounted
IP67, mated condition
AAC202
Material of the contact coat
Gold
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAS458
Conductor connection method
Screw connection
AAS465
Insertion cycles, min.
100
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAW082
max. connectable conductor cross-section
2.500 mm^2
AAW338
Manufacturer product designation
M12-Screw-4P-SCOD-F-STR
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Plastic
BAH005
rated voltage
630 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania