카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
binder
Description
M12, series 765, Automation Technology - Sensors and Actuators - adapter
Bill of material
09 5280 00 03
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M12, series 765, Automation Technology - Sensors and Actuators
BEZ
designation
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
adapter
POLZ
Number of contact
PRGRKU
Product group (short)
Connecting Cables
SER
Series
series 765
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
MAGK
Material housing/cable
PA/PUR
MATVER
Locking material
Zinc die-cast nickel-plated
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드