Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
binder
Description
M12, series 813, Automation Technology - Voltage and Power Supply - female panel mount connector
Bill of material
99 0634 500 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 0634 500 04
SHZART1
Degree of Protection 1
IP68
ZUL1
Permit 1
UL
ZUL2
Permit 2
VDE
BEZKUZ
Description (short)
M12, series 813, Automation Technology - Voltage and Power Supply
BEZ
designation
M12-T female panel mount connector, Contacts: 4, unshielded, screw clamp, IP68, UL, VDE, M20x1.5
BER
Range
---Automation Technology - Voltage and Power Supply
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
4
PRGRKU
Product group (short)
M12-T
SER
Series
series 813
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 1.50 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 16
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
63 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
12 A
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
25.50
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir