Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
binder
Description
M12, series 823, Automation Technology - Voltage and Power Supply - male panel mount connector
Bill of material
09 0641 800 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 0641 800 05
SHZART1
Degree of Protection 1
IP68 (0.2bar - 24h)
BEZKUZ
Description (short)
M12, series 823, Automation Technology - Voltage and Power Supply
BEZ
designation
M12-L male panel mount connector, Contacts: 4+FE, unshielded, single wires, IP68 (0.2bar - 24h), M16x1.5, front mounting
BER
Range
---Automation Technology - Voltage and Power Supply
STBAUF
Connector design
male panel mount connector
POLZ
Number of contact
4+FE
PRGRKU
Product group (short)
M12-L
SER
Series
series 823
STVER
Connector locking system
screw
ANSQA
Cross-sectional area (AWG)
AWG 14
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
63 V
BESSP
Rated impulse voltage
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
I
PRFSSP
Test impulse voltage
1500 V
BEMSTR
Rated current (40°C)
16 A
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
0.00
OBGTC
Temperature range to (°C)
105 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD