99 1432 824 04
binder
Automation Technology - Sensors and Actuators
M12-A
Female angled connector, screw clamp connection, iris type spring, shieldable, with die-cast threaded ring
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20angled20connector2c20screw20clamp20connection2c20iris20type20spring2c20shieldable2c20with20die-cast20threaded20ring/m122c20series207132c20automation20technology20-20sensors20and20actuators.prj},{NB=99 1432 824 04},{ARTNR=99 1432 824 04},{PREVIEW=../../../_pool_/b4/3a/713_2_wd_iris_sk.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 713, Automation Technology - Sensors and Actuators},{BEZ=M12-A female angled connector, Contacts: 4, 5.0 - 8.0 mm, shieldable, screw clamp, IP67, UL},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female angled connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 713},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V},{BEMSTR=4 A (3 A UL)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
binder
Description
M12, series 713, Automation Technology - Sensors and Actuators - female angled connector
Bill of material
99 1432 824 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 1432 824 04
99 1432 824 04
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
BEZKUZ
Description (short)
M12, series 713, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A female angled connector, Contacts: 4, 5.0 - 8.0 mm, shieldable, screw clamp, IP67, UL
M12-A female angled connector, Contacts: 4, 5.0 - 8.0 mm, shieldable, screw clamp, IP67, UL
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female angled connector
POLZ
Number of contact
4
4
PRGRKU
Product group (short)
M12-A
SER
Series
series 713
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 0.75 mm²
max. 0.75 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 18
max. AWG 18
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
250 V
250 V
BESSP
Rated impulse voltage
2500 V
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
2500 V
2500 V
BEMSTR
Rated current (40°C)
4 A (3 A UL)
4 A (3 A UL)
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
69.74
69.74
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
5.0 - 8.0 mm
MAGK
Material housing/cable
PA
MATVER
Locking material
Zinc die-cast nickel-plated
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求