Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
binder
Description
M12, series 713, Automation Technology - Sensors and Actuators - female angled connector
Bill of material
99 0430 58 04
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
ZUL2
Permit 2
VDE
BEZKUZ
Description (short)
M12, series 713, Automation Technology - Sensors and Actuators
BEZ
designation
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female angled connector
POLZ
Number of contact
PRGRKU
Product group (short)
M12-A
SER
Series
series 713
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 1.50 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 16
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 8 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
8.0 - 10.0 mm
MAGK
Material housing/cable
PA
MATVER
Locking material
plastic
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models