77 3527 3527 34708-0100
binder
Automation Technology - Sensors and Actuators
M12-A
male angled connector M12x1 - male angled connector M12x1
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20angled20connector20m12x120-20male20angled20connector20m12x1/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3527 3527 34708-0100},{ARTNR=77 3527 3527 34708-0100},{PREVIEW=../../../_pool_/08/9a/77-3527-3527-34708-1000_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A connection cable 2 male angled connector, Contacts: 8, shielded, moulded cable, IP67, TPE teal, 8 x AWG24, 1 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=connection cable 2 male angled connector},{POLZ=8},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=30 V},{BESSP=800 V},{VERSMG=3},{UEBRSK=II}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - connection cable 2 male angled connector
Bill of material
77 3527 3527 34708-0100
PREVIEW
Preview
../../../_pool_/08/9a/77-3527-3527-34708-1000_product-illustration.png
../../../_pool_/08/9a/77-3527-3527-34708-1000_product-illustration.png
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
77 3527 3527 34708-0100
77 3527 3527 34708-0100
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A connection cable 2 male angled connector, Contacts: 8, shielded, moulded cable, IP67, TPE teal, 8 x AWG24, 1 m
M12-A connection cable 2 male angled connector, Contacts: 8, shielded, moulded cable, IP67, TPE teal, 8 x AWG24, 1 m
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
connection cable 2 male angled connector
POLZ
Number of contact
8
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.25 mm²
ANSQA
Cross-sectional area (AWG)
AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
30 V
BESSP
Rated impulse voltage
800 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
800 V
BEMSTR
Rated current (40°C)
2 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
100.0
100.0
OBGTC
Temperature range to (°C)
90 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
7.6
KABLAE
Cable length
1 m
1 m
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
> 10 million
ZLBE
Permitted acceleration
max. 2 m/s²
VEGES
Travel speed
≤ 200 m/min (5 m horizontal distance)
LIZABA
Structure of the cable
7 x 32 mm
UTEKBC
Temperature range cable in move from
-40 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
80 °C
MAGK
Material housing/cable
PUR
MATMA1
Sheath material
TPE
MANFAB
Sheath color
teal
KONT
Contact material
CuZn (brass)
ISLLI1
Single-lead insulation
HDPE
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求